TWA-Z, Supply voltage [V] AC: 230, 2.80 mm, Normally closed, 10.00 m
082F1274
TWA-Z, 230 V, 2.8 mm, Normally Closed thermal actuator, 10 m
TWA-Z, 230 V, 2.8 mm, Normally Closed thermal actuator, 10 m
Gross weight | 0.665 Kilogram |
Net weight | 0.665 Kilogram |
Volume | 1.216 Liter |
EAN | 5702420116044 |
Gross weight | 0.665 Kilogram |
Net weight | 0.665 Kilogram |
Volume | 1.216 Liter |
EAN | 5702420116044 |
Approval standard | EC EN 60730 |
Cable length [m] | 10 m |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | Normally closed |
Description | TWA-Z, 230 V, 2.8 mm, Normally Closed thermal actuator, 10 m |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 41 |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 74181855-d0a7-446c-aa86-4e8550dffeea |
SCIP dossier product name | "TWA-Z" |
Stroke [mm] | 2.8 mm |
Supply voltage [V] AC | 230 V |
Type | TWA-Z |
Approval standard | EC EN 60730 |
Cable length [m] | 10 m |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | Normally closed |
Description | TWA-Z, 230 V, 2.8 mm, Normally Closed thermal actuator, 10 m |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 41 |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 74181855-d0a7-446c-aa86-4e8550dffeea |
SCIP dossier product name | "TWA-Z" |
Stroke [mm] | 2.8 mm |
Supply voltage [V] AC | 230 V |
Type | TWA-Z |