ABN A5 On/Off, Supply voltage [V] AC: 230, 5.00 mm, Normally open
082F1153
ABN A5, 230V, 5 mm, Normally Open thermal actuator
ABN A5, 230V, 5 mm, Normally Open thermal actuator
Gross weight | 0.14 Kilogram |
Net weight | 0.14 Kilogram |
Volume | 0.338 Liter |
EAN | 5702420122267 |
Gross weight | 0.14 Kilogram |
Net weight | 0.14 Kilogram |
Volume | 0.338 Liter |
EAN | 5702420122267 |
Approval standard |
EC EN 60730 UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | Normally open |
Description | ABN A5, 230V, 5 mm, Normally Open thermal actuator |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Label product | Yes |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
SCIP dossier product name | 082F1153 |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 230 V |
Type | ABN A5 On/Off |
UK RoHS compliance | Out of scope |
Approval standard |
EC EN 60730 UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | Normally open |
Description | ABN A5, 230V, 5 mm, Normally Open thermal actuator |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Label product | Yes |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
SCIP dossier product name | 082F1153 |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 230 V |
Type | ABN A5 On/Off |
UK RoHS compliance | Out of scope |