System manager, AK-SM 820A
080Z4044
Function: Data Collection, Monitor.unit, Application area: Convenience Store, Enclosure rating IP: IP20, Controller type: System manager
Function: Data Collection, Monitor.unit, Application area: Convenience Store, Enclosure rating IP: IP20, Controller type: System manager
Gross weight | 2.397 Kilogram |
Net weight | 1.725 Kilogram |
Volume | 11.246 Liter |
EAN | 5715162499009 |
Gross weight | 2.397 Kilogram |
Net weight | 1.725 Kilogram |
Volume | 11.246 Liter |
EAN | 5715162499009 |
Application area | Convenience Store |
Approval |
C UL US LISTED C-TICK CE |
China RoHS compliance | Out of scope |
Communication type |
CANBUS ETHER MODBUS RS485 |
Controller type | System Manager |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection, Monitor.unit |
Further information | w. Display & touchscreen |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Product group | Supervisory solutions |
Product Language |
Chinese Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Russian Spanish |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 820A |
Application area | Convenience Store |
Approval |
C UL US LISTED C-TICK CE |
China RoHS compliance | Out of scope |
Communication type |
CANBUS ETHER MODBUS RS485 |
Controller type | System Manager |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection, Monitor.unit |
Further information | w. Display & touchscreen |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Product group | Supervisory solutions |
Product Language |
Chinese Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Russian Spanish |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 820A |