Cold storage room controller, AK-RC113
080Z3222
Function: Management of cold rooms, Supply voltage [V] AC: 400, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1
Function: Management of cold rooms, Supply voltage [V] AC: 400, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 7322 Gram |
Net weight | 7000 Gram |
Volume | 21.938 Liter |
EAN | 5702428669092 |
Gross weight | 7322 Gram |
Net weight | 7000 Gram |
Volume | 21.938 Liter |
EAN | 5702428669092 |
Application area | Condensing Unit |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | RS485 Modbus |
Controller type | Optyma Control. 3phase (4HP) |
Display on front | Yes |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP65 |
Equipment | Incl. 2 sensors |
Frequency [Hz] | 50/60 Hz |
Function | Management of cold rooms |
Further information | Current range 3kW/ 7-10A |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Power consumption [VA] | 10 VA |
Product group | Evaporator and room control |
Product Name Description | Cold storage room controller |
Quantity per packing format | 1 pc |
Supply voltage [V] AC | 400 V |
Type | AK-RC113 |
Valve output type | (TXV) |
Application area | Condensing Unit |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | RS485 Modbus |
Controller type | Optyma Control. 3phase (4HP) |
Display on front | Yes |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP65 |
Equipment | Incl. 2 sensors |
Frequency [Hz] | 50/60 Hz |
Function | Management of cold rooms |
Further information | Current range 3kW/ 7-10A |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Power consumption [VA] | 10 VA |
Product group | Evaporator and room control |
Product Name Description | Cold storage room controller |
Quantity per packing format | 1 pc |
Supply voltage [V] AC | 400 V |
Type | AK-RC113 |
Valve output type | (TXV) |