Service kit, DGS

080Z2822

Gas detecting sensor version: Strobe & Horn

Product details

Gross weight 310 Gram
Net weight 275 Gram
Volume 1.321 Liter
EAN 5715162849484

 

Current consumption [mA] 45 mA
Equipment Incl. push button
Gas detecting sensor version Strobe & Horn
Packing format Single pack
Product group Sensors spare parts
Product Name Description Service kit
Quantity per packing format 1 pc
Supply voltage [V] DC [max] 24 V
Supply voltage [V] DC [min] 12 V
Temperature range [°C] [max] 55 °C
Temperature range [°C] [min] -40 °C
Type DGS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality