Service kit, DGS

080Z2817

Gas detecting sensor version: Spare sensor HFC gr.3

Product details

Gross weight 34 Gram
Net weight 22 Gram
Volume 0.109 Liter
EAN 5702428557153

 

Division 25
Equipment Pre-calibrated
EU RoHS compliance Yes
Gas detecting sensor version Spare sensor HFC gr.3
Packing format Single pack
Parts included Calibration certificate
PFAS content [Yes/No] No
Product group Sensors spare parts
Product Name Description Service kit
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrig. range [ppm] sensor1 [max] 2000 ppm
Refrig. range [ppm] sensor1 [min] 0 ppm
Refrigerants R407C
Sensor 1 type Semiconductor
Temperature range [°C] [max] 50 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 122 °F
Temperature range [°F] [min] -22 °F
Type DGS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality