Service kit, DGS

080Z2814

Gas detecting sensor version: Spare sensor CO2 - 5m

Product details

Gross weight 0.546 Kg
Net weight 0.4 Kg
Volume 1.598 Liter
EAN 5702428557184

 

Equipment Pre-calibrated
EU RoHS compliance Yes
Gas detecting sensor version Spare sensor CO2 - 5m
Packing format Single pack
Parts included Calibration certificate
Product group Sensors spare parts
Product Name Description Service kit
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrig. range [ppm] sensor1 [max] 20000 ppm
Refrig. range [ppm] sensor1 [min] 0 ppm
Refrigerants R744
Sensor 1 type Infrared
Temperature range [°C] [max] 50 °C
Temperature range [°C] [min] -35 °C
Temperature range [°F] [max] 122 °F
Temperature range [°F] [min] -31 °F
Type DGS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality