Gas detecting sensor, DGS
080Z2805
Sensor 1 type: Semiconductor, Refrig. range [ppm] sensor1: 0 - 2000
Sensor 1 type: Semiconductor, Refrig. range [ppm] sensor1: 0 - 2000
Gross weight | 0.352 Kilogram |
Net weight | 0.253 Kilogram |
Volume | 1.23 Liter |
EAN | 5702428557085 |
Gross weight | 0.352 Kilogram |
Net weight | 0.253 Kilogram |
Volume | 1.23 Liter |
EAN | 5702428557085 |
Alarmlimits high [ppm] sensor1 | 500 ppm |
Alarmlimits low [ppm] sensor1 | 500 ppm |
China RoHS compliance | Out of scope |
Division | 25 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Packing format | Single pack |
Parts included |
Cable glands Calibration Cert |
PFAS content [Yes/No] | No |
Power consumption [A] | 0.25 A |
Product group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrig. range [ppm] sensor1 [max] | 2000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R407C |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Semiconductor |
Supply voltage [V] AC [max] | 27 V |
Supply voltage [V] AC [min] | 21 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -35 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -31 °F |
Type | DGS |
UK RoHS compliance | Out of scope |
Alarmlimits high [ppm] sensor1 | 500 ppm |
Alarmlimits low [ppm] sensor1 | 500 ppm |
China RoHS compliance | Out of scope |
Division | 25 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Packing format | Single pack |
Parts included |
Cable glands Calibration Cert |
PFAS content [Yes/No] | No |
Power consumption [A] | 0.25 A |
Product group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrig. range [ppm] sensor1 [max] | 2000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R407C |
Relative humidity (RH) [%] [max] | 90 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Semiconductor |
Supply voltage [V] AC [max] | 27 V |
Supply voltage [V] AC [min] | 21 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [max] | 29 V |
Supply voltage [V] DC [min] | 19 V |
Supply voltage [V] DC [min] | 19 V |
Temperature range [°C] [max] | 60 °C |
Temperature range [°C] [min] | -35 °C |
Temperature range [°F] [max] | 140 °F |
Temperature range [°F] [min] | -31 °F |
Type | DGS |
UK RoHS compliance | Out of scope |