Gas detecting sensor, DGS

080Z2802

Sensor 1 type: Infrared, Refrig. range [ppm] sensor1: 0 - 20000

Product details

Gross weight 1.131 Kilogram
Net weight 0.919 Kilogram
Volume 3.825 Liter
EAN 5702428557115

 

Alarmlimits high [ppm] sensor1 5000 ppm
Alarmlimits low [ppm] sensor1 5000 ppm
Contain batteries No
Division 25
EU RoHS compliance Yes
Frequency [Hz] 50/60 Hz
Gas detecting sensor version R744
Packing format Single pack
Parts included Cable glands
Calibration Cert
PFAS content [Yes/No] No
Power consumption [A] 0.25 A
Product group Sensors
Product Name Description Gas detecting sensor
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrig. range [ppm] sensor1 [max] 20000 ppm
Refrig. range [ppm] sensor1 [min] 0 ppm
Refrigerants R744
Relative humidity (RH) [%] [max] 90 %
Relative humidity (RH) [%] [min] 15 %
Response delay [s] 0 s
Sensor 1 type Infrared
Supply voltage [V] AC [max] 27 V
Supply voltage [V] AC [min] 21 V
Supply voltage [V] DC [max] 29 V
Supply voltage [V] DC [min] 19 V
Temperature range [°C] [max] 50 °C
Temperature range [°C] [min] -35 °C
Temperature range [°F] [max] 122 °F
Temperature range [°F] [min] -31 °F
Type DGS

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality