Filter, Hydrophobic Filter
080Z2209
Application area: Gas Detection, Packing format: Single pack, Quantity per packing format: 1
Application area: Gas Detection, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.033 Kg |
Net weight | 0.032 Kg |
Volume | 0.567 Liter |
EAN | 5715162444924 |
Gross weight | 0.033 Kg |
Net weight | 0.032 Kg |
Volume | 0.567 Liter |
EAN | 5715162444924 |
Application area | Gas Detection |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product accessories | No |
Product group | Electron. control accessories |
Product Name Description | Filter |
Quantity per packing format | 1 pc |
Serviceable | No |
Type | Hydrophobic Filter |
UK RoHS compliance | Out of scope |
Application area | Gas Detection |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product accessories | No |
Product group | Electron. control accessories |
Product Name Description | Filter |
Quantity per packing format | 1 pc |
Serviceable | No |
Type | Hydrophobic Filter |
UK RoHS compliance | Out of scope |