Gas detecting sensor, HGM-400 Leak Detector
080Z2153
Product Type: HGM-400 Leak Detector, Function: For 16 Zone
Product Type: HGM-400 Leak Detector, Function: For 16 Zone
Gross weight | 7.2 Kilogram |
Net weight | 7.2 Kilogram |
EAN | 5702428454469 |
Gross weight | 7.2 Kilogram |
Net weight | 7.2 Kilogram |
EAN | 5702428454469 |
Application area | Gas Detection |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | For 16 Zone |
Packing format | Single pack |
Product accessories | No |
Product group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | HGM-400 Leak Detector |
UK RoHS compliance | Out of scope |
Application area | Gas Detection |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | For 16 Zone |
Packing format | Single pack |
Product accessories | No |
Product group | Sensors |
Product Name Description | Gas detecting sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | HGM-400 Leak Detector |
UK RoHS compliance | Out of scope |