Accessories, sensors, WattNode WND-WR-MB
080Z2129
WattNode WND-WR-MB, Packing format: Single pack, Quantity per packing format: 1
WattNode WND-WR-MB, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 300 Gram |
Net weight | 272 Gram |
Volume | 0.495 Liter |
EAN | 5715162688823 |
Gross weight | 300 Gram |
Net weight | 272 Gram |
Volume | 0.495 Liter |
EAN | 5715162688823 |
Application area | Energy metering |
Function | Demand Meters |
Packing format | Single pack |
Product accessories | No |
Product group | Accessories, sensors |
Product Name Description | Energy meter |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC [max] | 600 V |
Supply voltage [V] AC [min] | 100 V |
Type | Accessory |
Application area | Energy metering |
Function | Demand Meters |
Packing format | Single pack |
Product accessories | No |
Product group | Accessories, sensors |
Product Name Description | Energy meter |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC [max] | 600 V |
Supply voltage [V] AC [min] | 100 V |
Type | Accessory |