Electron. control accessories, Kit, AK IO - Rooftop Control
080Z2117
Kit, AK IO - Rooftop Control, Packing format: Single pack, Quantity per packing format: 1
Kit, AK IO - Rooftop Control, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 3.263 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 15.183 Liter |
EAN | 5702428470421 |
Gross weight | 3.263 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 15.183 Liter |
EAN | 5702428470421 |
Packing format | Single pack |
Product group | Electron. control accessories |
Product Name Description | Accessory |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Packing format | Single pack |
Product group | Electron. control accessories |
Product Name Description | Accessory |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |