Electron. control accessories, Cable,Accessory, for AK2 to PC, AK (to PC)
080Z0262
Cable,Accessory, for AK2 to PC, Used for product: AK (to PC), Packing format: Multi pack, Quantity per packing format: 5
Cable,Accessory, for AK2 to PC, Used for product: AK (to PC), Packing format: Multi pack, Quantity per packing format: 5
Gross weight | 0.152 Kilogram |
Net weight | 0.072 Kilogram |
Volume | 0.566 Liter |
EAN | 5702428405737 |
Gross weight | 0.152 Kilogram |
Net weight | 0.072 Kilogram |
Volume | 0.566 Liter |
EAN | 5702428405737 |
Function | 3m Cable to PC |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AK-A |
Used for product | AK (to PC) |
Function | 3m Cable to PC |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AK-A |
Used for product | AK (to PC) |