Communication module, AK-CM 101C
080Z0063
Function: LON RS485, Communication type: RS485, Packing format: Multi pack, Quantity per packing format: 16
Function: LON RS485, Communication type: RS485, Packing format: Multi pack, Quantity per packing format: 16
Gross weight | 0.322 Kilogram |
Net weight | 0.157 Kilogram |
Volume | 2.485 Liter |
EAN | 5702423288175 |
Gross weight | 0.322 Kilogram |
Net weight | 0.157 Kilogram |
Volume | 2.485 Liter |
EAN | 5702423288175 |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | RS485 |
Controller type | Communication Module |
Display on front | No |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | LON RS485 |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | Communication module |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-CM 101C |
UK RoHS compliance | Out of scope |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | RS485 |
Controller type | Communication Module |
Display on front | No |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | LON RS485 |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | Communication module |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-CM 101C |
UK RoHS compliance | Out of scope |