I/O module, AK-XM 103A
080Z0032
Function: Analog Inputs and Outputs, Controller type: Extension Module, Analog inputs (AI) [pc]: 4, Analog outputs (AO) [pc]: 4, Packing format: Multi pack, Quantity per packing format: 16
Function: Analog Inputs and Outputs, Controller type: Extension Module, Analog inputs (AI) [pc]: 4, Analog outputs (AO) [pc]: 4, Packing format: Multi pack, Quantity per packing format: 16
Gross weight | 0.362 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 2.514 Liter |
EAN | 5702423279852 |
Gross weight | 0.362 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 2.514 Liter |
EAN | 5702423279852 |
Analog inputs (AI) [pc] | 4 pc |
Analog outputs (AO) [pc] | 4 pc |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Controller type | Extension Module |
Display on front | No |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Function | Analog Inputs and Outputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 1.5 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 16 pc |
Rated cap. cond. Range N [IMP] | treceiver=32 ºF |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | No |
Type | AK-XM 103A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product |
T 2 TE 2 |
Analog inputs (AI) [pc] | 4 pc |
Analog outputs (AO) [pc] | 4 pc |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Controller type | Extension Module |
Display on front | No |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Function | Analog Inputs and Outputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 1.5 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 16 pc |
Rated cap. cond. Range N [IMP] | treceiver=32 ºF |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | No |
Type | AK-XM 103A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product |
T 2 TE 2 |