Electron. control accessories, Programming Key Cable ERC11X, ERC V2
080N0329
Programming Key Cable ERC11X, Used for product: ERC V2, Packing format: Single pack, Quantity per packing format: 1
Programming Key Cable ERC11X, Used for product: ERC V2, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 22 Gram |
Net weight | 18 Gram |
Volume | 0.132 Liter |
EAN | 5715162497326 |
Gross weight | 22 Gram |
Net weight | 18 Gram |
Volume | 0.132 Liter |
EAN | 5715162497326 |
EEE category |
5 small equipment (any external dimension |
Function | Prog. Key Cable for ERC V2 |
In scope of WEEE | Yes |
Packing format | Single pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 1 pc |
Type | Accessory |
Used for product | ERC V2 |
EEE category |
5 small equipment (any external dimension |
Function | Prog. Key Cable for ERC V2 |
In scope of WEEE | Yes |
Packing format | Single pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 1 pc |
Type | Accessory |
Used for product | ERC V2 |