Electron. control accessories, Programming Key Cable ERC21X, ERC21x
080N0327
Programming Key Cable ERC21X, Used for product: ERC21x, Packing format: Single pack, Quantity per packing format: 1
Programming Key Cable ERC21X, Used for product: ERC21x, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 22 Gram |
Net weight | 19 Gram |
Volume | 0.121 Liter |
EAN | 5715162497432 |
Gross weight | 22 Gram |
Net weight | 19 Gram |
Volume | 0.121 Liter |
EAN | 5715162497432 |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Prog. Key Cable for ERC21X |
In scope of WEEE | Yes |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 1 pc |
Type | Accessory |
Used for product | ERC21x |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Prog. Key Cable for ERC21X |
In scope of WEEE | Yes |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 1 pc |
Type | Accessory |
Used for product | ERC21x |