Electronic thermostat control, EETc 22
080N0011
Function: Refrigeration Controller, Supply voltage [V] AC: 230, Packing format: Industrial pack, Quantity per packing format: 150
Function: Refrigeration Controller, Supply voltage [V] AC: 230, Packing format: Industrial pack, Quantity per packing format: 150
Gross weight | 0.086 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.353 Liter |
EAN | 5702428549783 |
Gross weight | 0.086 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.353 Liter |
EAN | 5702428549783 |
Approval |
CE CQC EAC ENEC LLC CDC TYSK NSF RCM cURus |
Aux. contacts, NO [pc] | 0 pc |
Cable Door Sensor | 080N0313 - 0314 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coating | Coated PCB |
Condenser sensor type | 080N0307 - 0308 |
Defrost sensor type | 080N0304 - 0306 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Refrigeration Controller |
Magnetic Door Sensor | 080N0311 - 0312 |
Main relay rating | 16(16) A |
Number of terminals [pcs] | 4 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
Product accessories | Electron. control accessories |
Product group | Temperature controllers |
Product Name Description | Electronic thermostat control |
Quantity per packing format | 150 pc |
Serviceable | No |
Spade terminal size [mm] | 6.3 x 0.8 mm tab |
Spindle | With stop |
Supply voltage [V] AC | 230 V |
Temp. sensor type | 080N0300 - 0303 |
Temp. setting | Knob |
Type | EETc 22 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Approval |
CE CQC EAC ENEC LLC CDC TYSK NSF RCM cURus |
Aux. contacts, NO [pc] | 0 pc |
Cable Door Sensor | 080N0313 - 0314 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coating | Coated PCB |
Condenser sensor type | 080N0307 - 0308 |
Defrost sensor type | 080N0304 - 0306 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Refrigeration Controller |
Magnetic Door Sensor | 080N0311 - 0312 |
Main relay rating | 16(16) A |
Number of terminals [pcs] | 4 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
Product accessories | Electron. control accessories |
Product group | Temperature controllers |
Product Name Description | Electronic thermostat control |
Quantity per packing format | 150 pc |
Serviceable | No |
Spade terminal size [mm] | 6.3 x 0.8 mm tab |
Spindle | With stop |
Supply voltage [V] AC | 230 V |
Temp. sensor type | 080N0300 - 0303 |
Temp. setting | Knob |
Type | EETc 22 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |