Electron. control accessories, EKA183B Programming Key, ERC 21X, ERC Controllers
080G9741
EKA183B Programming Key, ERC 21X, Used for product: ERC Controllers, Packing format: Multi pack, Quantity per packing format: 35
EKA183B Programming Key, ERC 21X, Used for product: ERC Controllers, Packing format: Multi pack, Quantity per packing format: 35
Gross weight | 0.047 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.549 Liter |
EAN | 5702428937740 |
Gross weight | 0.047 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.549 Liter |
EAN | 5702428937740 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Programming Key |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Programming key |
Quantity per packing format | 35 pc |
REACH Candidate List substances | No |
Type | Accessory |
UK RoHS compliance | Out of scope |
Used for product | ERC Controllers |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Programming Key |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Programming key |
Quantity per packing format | 35 pc |
REACH Candidate List substances | No |
Type | Accessory |
UK RoHS compliance | Out of scope |
Used for product | ERC Controllers |