Display, AS-UI Snap-on

080G6016

Function: User Interface, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 0.099 Kilogram
Net weight 0.071 Kilogram
Volume 0.206 Liter
EAN 5715162703397

 

Application area Programmable controller
Approval CE
UL Recognized
Buzzer No
CE evaluated Yes
Display type LCD 128x64 mono
Enclosure rating IP IP40
Function User Interface
Mounting method Snap-on
Packing format Single pack
Product group Programmable controllers
Product Name Description Display
Quantity per packing format 1 pc
Real time clock No
Serviceable No
Type AS-UI Snap-on
Type designation AS-UI Snap-on S
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality