Electron. control accessories, Service cable
080G5058
Type designation: Service cable, Used for product: EKE 100 2V; EKE 100 1V
Type designation: Service cable, Used for product: EKE 100 2V; EKE 100 1V
Gross weight | 0.041 Kilogram |
Net weight | 0.039 Kilogram |
EAN | 5715162664391 |
Gross weight | 0.041 Kilogram |
Net weight | 0.039 Kilogram |
EAN | 5715162664391 |
Approval |
CE UA UKCA |
CE evaluated | Yes |
Contain batteries | No |
Enclosure rating IP | IP20 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 250 pc |
REACH Candidate List substances | No |
RoHS compliant | Yes - RoHS ok |
Type | Accessory |
Type designation | Service cable |
Used for product |
EKE 100 1V EKE 100 2V |
Approval |
CE UA UKCA |
CE evaluated | Yes |
Contain batteries | No |
Enclosure rating IP | IP20 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 250 pc |
REACH Candidate List substances | No |
RoHS compliant | Yes - RoHS ok |
Type | Accessory |
Type designation | Service cable |
Used for product |
EKE 100 1V EKE 100 2V |