Stepper valve driver, EKF 1A
080G5030
Analog inputs (AI) [pc]: 1, Frequency [Hz]: 50/60 Hz, Communication type: TTL to Interface
Analog inputs (AI) [pc]: 1, Frequency [Hz]: 50/60 Hz, Communication type: TTL to Interface
Gross weight | 0.14 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 22.562 Liter |
EAN | 5715162302699 |
Gross weight | 0.14 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 22.562 Liter |
EAN | 5715162302699 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -20 °C |
Analog inputs (AI) [pc] | 1 pc |
Analog inputs type | Voltage or Current |
Approval |
CE CMIM RoHS UA UKCA cURus |
Battery back-up [V] DC [max] | 24 V |
Battery back-up [V] DC [min] | 18 V |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | TTL to Interface |
Digital outputs (DO) [pc] | 1 pc |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Further information | Shared power supply |
In scope of WEEE and contain batteries | No |
Mounting method | DIN rail |
Packing format | Multi pack |
Product group | Electronic valve control |
Product Name Description | Stepper valve driver |
Programming tools | Koolprog |
Quantity per packing format | 24 pc |
REACH Candidate List substances |
Lead monoxide (PbO, CAS no. 1317-36-8) Diboron trioxide (B2O3, CAS no. 1303-86-2) Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6ff7f959-f26d-4112-9a27-0c045b584689 |
SCIP dossier product name | EKF |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | EKF 1A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Valve output number | 1 |
Valve output type |
CCM 10 CCM 20 CCM 30 CCM 40 CCMT 16 CCMT 2 CCMT 24 CCMT 30 CCMT 4 CCMT 42 CCMT 8 CCMT L CTR 20 ETS 100 ETS 100C ETS 12.5 ETS 12C ETS 24C ETS 25 ETS 250 ETS 25B ETS 25C ETS 400 ETS 50 ETS 50C ETS 5M ETS 6 JKV KVS 15 KVS 2C KVS 3C KVS 42 KVS 5C UKV |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -20 °C |
Analog inputs (AI) [pc] | 1 pc |
Analog inputs type | Voltage or Current |
Approval |
CE CMIM RoHS UA UKCA cURus |
Battery back-up [V] DC [max] | 24 V |
Battery back-up [V] DC [min] | 18 V |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | TTL to Interface |
Digital outputs (DO) [pc] | 1 pc |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Further information | Shared power supply |
In scope of WEEE and contain batteries | No |
Mounting method | DIN rail |
Packing format | Multi pack |
Product group | Electronic valve control |
Product Name Description | Stepper valve driver |
Programming tools | Koolprog |
Quantity per packing format | 24 pc |
REACH Candidate List substances |
Lead monoxide (PbO, CAS no. 1317-36-8) Diboron trioxide (B2O3, CAS no. 1303-86-2) Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6ff7f959-f26d-4112-9a27-0c045b584689 |
SCIP dossier product name | EKF |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | EKF 1A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Valve output number | 1 |
Valve output type |
CCM 10 CCM 20 CCM 30 CCM 40 CCMT 16 CCMT 2 CCMT 24 CCMT 30 CCMT 4 CCMT 42 CCMT 8 CCMT L CTR 20 ETS 100 ETS 100C ETS 12.5 ETS 12C ETS 24C ETS 25 ETS 250 ETS 25B ETS 25C ETS 400 ETS 50 ETS 50C ETS 5M ETS 6 JKV KVS 15 KVS 2C KVS 3C KVS 42 KVS 5C UKV |