Electronic refrigerat. control, ERC 211
080G3459
Supply voltage [V] AC: 197 - 250, Packing format: Industrial pack, Quantity per packing format: 30
Supply voltage [V] AC: 197 - 250, Packing format: Industrial pack, Quantity per packing format: 30
Gross weight | 0.171 Kilogram |
Net weight | 0.147 Kilogram |
EAN | 5715162509081 |
Gross weight | 0.171 Kilogram |
Net weight | 0.147 Kilogram |
EAN | 5715162509081 |
Analog inputs (AI) [pc] | 2 pc |
Application area | Glass door merchandising |
Approval |
CE CQC EAC ENEC NSF cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Controller type | Commercial Refrigeratio |
Digital outputs (DO) [pc] | 1 pc |
Display colour | Red |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Product accessories | Electron. control accessories |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 30 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
SCIP dossier no. | 2c9550d9-2fd2-41c8-91e9-8b1b0d9c639d |
SCIP dossier product name | ERC21x, EKC 22x |
Serviceable | No |
Supply voltage [V] AC [max] | 250 V |
Supply voltage [V] AC [min] | 197 V |
Type | ERC 211 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 2 pc |
Application area | Glass door merchandising |
Approval |
CE CQC EAC ENEC NSF cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Controller type | Commercial Refrigeratio |
Digital outputs (DO) [pc] | 1 pc |
Display colour | Red |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Product accessories | Electron. control accessories |
Product group | Temperature controllers |
Product Name Description | Electronic refrigerat. control |
Quantity per packing format | 30 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
SCIP dossier no. | 2c9550d9-2fd2-41c8-91e9-8b1b0d9c639d |
SCIP dossier product name | ERC21x, EKC 22x |
Serviceable | No |
Supply voltage [V] AC [max] | 250 V |
Supply voltage [V] AC [min] | 197 V |
Type | ERC 211 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |