Electron. control accessories, Power plug 3-pin, with screw,28A, 108pcs, ERC Thermostat
080G3356
Power plug 3-pin, with screw,28A, 108pcs, Used for product: ERC Thermostat, Packing format: Industrial pack, Quantity per packing format: 108
Power plug 3-pin, with screw,28A, 108pcs, Used for product: ERC Thermostat, Packing format: Industrial pack, Quantity per packing format: 108
Gross weight | 0.007 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.01 Liter |
EAN | 5702428921626 |
Gross weight | 0.007 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.01 Liter |
EAN | 5702428921626 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Power plug 3-pole, with screw |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 108 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | ERC Thermostat |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Power plug 3-pole, with screw |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 108 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | ERC Thermostat |