Connector, Connectors
080G1601
Used for product: EIM 316; EIM 365; EIM 336, Type designation: Connectors
Used for product: EIM 316; EIM 365; EIM 336, Type designation: Connectors
Gross weight | 0.048 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428882033 |
Gross weight | 0.048 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428882033 |
Approval |
CE CMIM EAC LLC CDC EURO-TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
RoHS compliant | Yes - RoHS ok |
Type | Accessory |
Type designation | Connectors |
UK RoHS compliance | Out of scope |
Used for product |
EIM 365 EIM 316 EIM 336 |
Approval |
CE CMIM EAC LLC CDC EURO-TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
RoHS compliant | Yes - RoHS ok |
Type | Accessory |
Type designation | Connectors |
UK RoHS compliance | Out of scope |
Used for product |
EIM 365 EIM 316 EIM 336 |