Program. controller, 20 relays, MCX20B2
080G0330
Function: Programmable controllers, Supply voltage [V] AC: 24 - 230, Communication type: 2xRS485 MODBUS; USB; CANBUS; ETHER, Packing format: Multi pack, Quantity per packing format: 8
Function: Programmable controllers, Supply voltage [V] AC: 24 - 230, Communication type: 2xRS485 MODBUS; USB; CANBUS; ETHER, Packing format: Multi pack, Quantity per packing format: 8
Gross weight | 1.076 Kilogram |
Net weight | 0.69 Kilogram |
Volume | 4.426 Liter |
EAN | 5715162496282 |
Gross weight | 1.076 Kilogram |
Net weight | 0.69 Kilogram |
Volume | 4.426 Liter |
EAN | 5715162496282 |
Analog inputs (AI) [pc] | 16 pc |
Analog outputs (AO) [pc] | 6 pc |
Approval |
CE EAC UA UL Recognized |
Buzzer | No |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
2xRS485 MODBUS CANBUS ETHER USB |
Connector kit Code No. | 080G0404 |
Connector kit included | Yes |
Digital inputs (DI) [pc] | 22 pc |
Digital outputs (DO) [pc] | 20 pc |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable controllers |
Identical product | 080G0331 |
In scope of WEEE | Yes |
Mounting method | DIN rail |
Packing format | Multi pack |
Power consumption [W] | 15 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 20 relays |
Quantity per packing format | 8 pc |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 24 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [min] | 40 V |
Supply voltage [V] DC [min] | 40 V |
Type | MCX20B2 |
Type designation | MCX20B2 |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 16 pc |
Analog outputs (AO) [pc] | 6 pc |
Approval |
CE EAC UA UL Recognized |
Buzzer | No |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
2xRS485 MODBUS CANBUS ETHER USB |
Connector kit Code No. | 080G0404 |
Connector kit included | Yes |
Digital inputs (DI) [pc] | 22 pc |
Digital outputs (DO) [pc] | 20 pc |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable controllers |
Identical product | 080G0331 |
In scope of WEEE | Yes |
Mounting method | DIN rail |
Packing format | Multi pack |
Power consumption [W] | 15 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 20 relays |
Quantity per packing format | 8 pc |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 24 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [min] | 40 V |
Supply voltage [V] DC [min] | 40 V |
Type | MCX20B2 |
Type designation | MCX20B2 |
UK RoHS compliance | Yes |
UL evaluated | Yes |