Stepper valve driver, EKE 1P
080G0325
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 4, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 4, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz
Gross weight | 0.296 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 1.906 Liter |
EAN | 5702428673730 |
Gross weight | 0.296 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 1.906 Liter |
EAN | 5702428673730 |
Analog inputs (AI) [pc] | 4 pc |
Analog inputs type | Voltage |
Approval |
C-TICK CE EAC LLC CDC EURO-TYSK RoHS |
Battery back-up [V] DC [max] | 24 V |
Battery back-up [V] DC [min] | 18 V |
China RoHS compliance | Out of scope |
Communication type |
Modbus RS485 RTU RJ11 (CAN) to User Interface |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 1 pc |
Display - option | MMIGRS2 |
Display on front | No |
Enclosure rating note | IP40 for Housing |
Frequency [Hz] | 50/60 Hz |
Further information |
Shared power supply Signal share via hardwire |
Gateway option | MMIMYK |
Mounting method | DIN rail |
Number of pressure sensors | 1 |
Number of temperature sensors | 2 |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Pressure sensor support | Ratiometric 0.5 - 4 V DC |
Product accessories | Electron. control accessories |
Product features |
Alarm management Capacity signal from master Defrost Sequence Ext reference, temp/SH control Limitation functions Manual operation Preset OD Reversible system with 1 EXV Service mode Start up Superheat reference Valve driver: Reference of OD |
Product group | Electronic valve control |
Product Language |
Chinese English French German Italian Portuguese Russian Spanish |
Product Name Description | Stepper valve driver |
Programming tools | Koolprog |
Quantity per packing format | 16 pc |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Temp. sensor support | Pt 1000 |
Type | EKE 1P |
UK RoHS compliance | Out of scope |
Used for product |
CCM CCMT CTR ETS KVS |
Valve output type |
CCM 10 CCM 20 CCM 30 CCM 40 CCMT 0 CCMT 1 CCMT 16 CCMT 2 CCMT 24 CCMT 30 CCMT 3L CCMT 4 CCMT 42 CCMT 5L CCMT 8 CCMT8L CTR 20 ETS 100 ETS 100C ETS 12.5 ETS 12C ETS 24C ETS 25 ETS 250 ETS 25B ETS 25C ETS 400 ETS 50 ETS 50C ETS 6 KVS 15 KVS 2C KVS 3C KVS 42 |
Analog inputs (AI) [pc] | 4 pc |
Analog inputs type | Voltage |
Approval |
C-TICK CE EAC LLC CDC EURO-TYSK RoHS |
Battery back-up [V] DC [max] | 24 V |
Battery back-up [V] DC [min] | 18 V |
China RoHS compliance | Out of scope |
Communication type |
Modbus RS485 RTU RJ11 (CAN) to User Interface |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 1 pc |
Display - option | MMIGRS2 |
Display on front | No |
Enclosure rating note | IP40 for Housing |
Frequency [Hz] | 50/60 Hz |
Further information |
Shared power supply Signal share via hardwire |
Gateway option | MMIMYK |
Mounting method | DIN rail |
Number of pressure sensors | 1 |
Number of temperature sensors | 2 |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Pressure sensor support | Ratiometric 0.5 - 4 V DC |
Product accessories | Electron. control accessories |
Product features |
Alarm management Capacity signal from master Defrost Sequence Ext reference, temp/SH control Limitation functions Manual operation Preset OD Reversible system with 1 EXV Service mode Start up Superheat reference Valve driver: Reference of OD |
Product group | Electronic valve control |
Product Language |
Chinese English French German Italian Portuguese Russian Spanish |
Product Name Description | Stepper valve driver |
Programming tools | Koolprog |
Quantity per packing format | 16 pc |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Temp. sensor support | Pt 1000 |
Type | EKE 1P |
UK RoHS compliance | Out of scope |
Used for product |
CCM CCMT CTR ETS KVS |
Valve output type |
CCM 10 CCM 20 CCM 30 CCM 40 CCMT 0 CCMT 1 CCMT 16 CCMT 2 CCMT 24 CCMT 30 CCMT 3L CCMT 4 CCMT 42 CCMT 5L CCMT 8 CCMT8L CTR 20 ETS 100 ETS 100C ETS 12.5 ETS 12C ETS 24C ETS 25 ETS 250 ETS 25B ETS 25C ETS 400 ETS 50 ETS 50C ETS 6 KVS 15 KVS 2C KVS 3C KVS 42 |