Program. controller, 15 relays, MCX152V
080G0284
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; Ethernet; MODBUS, Packing format: Multi pack, Quantity per packing format: 8
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; Ethernet; MODBUS, Packing format: Multi pack, Quantity per packing format: 8
Gross weight | 0.992 Kilogram |
Net weight | 0.817 Kilogram |
Volume | 4.945 Liter |
EAN | 5702428484176 |
Gross weight | 0.992 Kilogram |
Net weight | 0.817 Kilogram |
Volume | 4.945 Liter |
EAN | 5702428484176 |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 14 pc |
Analog outputs (AO) [pc] | 6 pc |
Approval |
CE GOST R |
Battery qty | 1 |
Battery type or Name | Lithium coin cell |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
CANBUS ETHERNET MODBUS RS485 |
Connector kit Code No. | 080G0308 |
Connector kit included | Yes |
Digital inputs (DI) [pc] | 18 pc |
Digital outputs (DO) [pc] | 15 pc |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
Further information |
Memory card, Ethernet Backup Battery Input |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Mounting method | DIN rail |
Packing format | Multi pack |
Power consumption [W] | 27 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 15 relays |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Type | MCX152V |
Type designation | MCX152V |
UK RoHS compliance | Yes |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 14 pc |
Analog outputs (AO) [pc] | 6 pc |
Approval |
CE GOST R |
Battery qty | 1 |
Battery type or Name | Lithium coin cell |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
CANBUS ETHERNET MODBUS RS485 |
Connector kit Code No. | 080G0308 |
Connector kit included | Yes |
Digital inputs (DI) [pc] | 18 pc |
Digital outputs (DO) [pc] | 15 pc |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
Further information |
Memory card, Ethernet Backup Battery Input |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Mounting method | DIN rail |
Packing format | Multi pack |
Power consumption [W] | 27 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 15 relays |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Type | MCX152V |
Type designation | MCX152V |
UK RoHS compliance | Yes |