Electron. control accessories, ACCGTW Elect.Control Gateway BACnet, MCX series
080G0269
ACCGTW Elect.Control Gateway BACnet, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 1
ACCGTW Elect.Control Gateway BACnet, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 1
Gross weight | 0.236 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 1.155 Liter |
EAN | 5702428429634 |
Gross weight | 0.236 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 1.155 Liter |
EAN | 5702428429634 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Gateway |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCGTW |
Used for product | MCX series |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Gateway |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCGTW |
Used for product | MCX series |