Electron. control accessories, ACCCBI Cable MMILDS RJ/JST 2m, MCX series
080G0239
ACCCBI Cable MMILDS RJ/JST 2m, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 100
ACCCBI Cable MMILDS RJ/JST 2m, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 100
Gross weight | 60 Gram |
Net weight | 50 Gram |
Volume | 0.256 Liter |
EAN | 5702423289844 |
Gross weight | 60 Gram |
Net weight | 50 Gram |
Volume | 0.256 Liter |
EAN | 5702423289844 |
Cable length [m] | 2 m |
Function | ACCCBI Cable RJ12/JST PH: 2m |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCCBI |
Used for product | MCX series |
Cable length [m] | 2 m |
Function | ACCCBI Cable RJ12/JST PH: 2m |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCCBI |
Used for product | MCX series |