Electron. control accessories, ACCTRS Transformer 230/24VAC 35VA, MCX series
080G0226
ACCTRS Transformer 230/24VAC 35VA, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 11
ACCTRS Transformer 230/24VAC 35VA, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 11
Gross weight | 1.028 Kilogram |
Net weight | 0.97 Kilogram |
Volume | 0.775 Liter |
EAN | 5702423284504 |
Gross weight | 1.028 Kilogram |
Net weight | 0.97 Kilogram |
Volume | 0.775 Liter |
EAN | 5702423284504 |
Function | ACCTRD Transformer |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Power supply |
Quantity per packing format | 11 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCTRD |
Used for product | MCX series |
Function | ACCTRD Transformer |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Power supply |
Quantity per packing format | 11 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCTRD |
Used for product | MCX series |