Electron. control accessories, ACCTRS Transformer 230/24VAC 22VA, MCX series
080G0225
ACCTRS Transformer 230/24VAC 22VA, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 28
ACCTRS Transformer 230/24VAC 22VA, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 28
Gross weight | 0.522 Kilogram |
Net weight | 0.473 Kilogram |
Volume | 0.663 Liter |
EAN | 5702423284511 |
Gross weight | 0.522 Kilogram |
Net weight | 0.473 Kilogram |
Volume | 0.663 Liter |
EAN | 5702423284511 |
Function | ACCTRD Transformer |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Power supply |
Quantity per packing format | 28 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCTRD |
Used for product | MCX series |
Function | ACCTRD Transformer |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Power supply |
Quantity per packing format | 28 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCTRD |
Used for product | MCX series |