Electron. control accessories, ACCTRS Transformer 230/24VAC 12VA, MCX series
080G0223
ACCTRS Transformer 230/24VAC 12VA, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 40
ACCTRS Transformer 230/24VAC 12VA, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 40
Gross weight | 336 Gram |
Net weight | 330 Gram |
Volume | 0.299 Liter |
EAN | 5702423286140 |
Gross weight | 336 Gram |
Net weight | 330 Gram |
Volume | 0.299 Liter |
EAN | 5702423286140 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Power supply |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCTRD |
Used for product | MCX series |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Power supply |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCTRD |
Used for product | MCX series |