Electron. control accessories, ACCSCS Elect.Control 400VAC 8A, MCX series
080G0217
ACCSCS Elect.Control 400VAC 8A, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 15
ACCSCS Elect.Control 400VAC 8A, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 15
Gross weight | 2.328 Kilogram |
Net weight | 2.328 Kilogram |
Volume | 6.991 Liter |
EAN | 5702423286089 |
Gross weight | 2.328 Kilogram |
Net weight | 2.328 Kilogram |
Volume | 6.991 Liter |
EAN | 5702423286089 |
Identical product | 080G0279 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Fan speed controller |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCSCS |
Used for product | MCX series |
Identical product | 080G0279 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Fan speed controller |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCSCS |
Used for product | MCX series |