Sensors, ACCPBT Probe NTC IP67 6x40 1.5m-I/P10

080G0212

ACCPBT Probe NTC IP67 6x40 1.5m-I/P10, Used for product: MCX series, Packing format: Industrial pack, Quantity per packing format: 10

Product details

Gross weight 0.042 Kilogram
Net weight 0.041 Kilogram
Volume 0.097 Liter
EAN 5702423286034

 

Cable length [m] 1.5 m
CE evaluated Yes
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 10 pc
REACH Candidate List substances No
Type Accessory
Type designation ACCPBT
Used for product MCX series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality