Sensors, ACCPBT ProbePT1000 IP44 5x40 1.5m-I/P10
080G0211
ACCPBT ProbePT1000 IP44 5x40 1.5m-I/P10, Used for product: MCX series, Packing format: Industrial pack, Quantity per packing format: 10
ACCPBT ProbePT1000 IP44 5x40 1.5m-I/P10, Used for product: MCX series, Packing format: Industrial pack, Quantity per packing format: 10
Gross weight | 0.018 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.06 Liter |
EAN | 5702423286027 |
Gross weight | 0.018 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.06 Liter |
EAN | 5702423286027 |
Cable length [m] | 1.5 m |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 10 pc |
Type | Accessory |
Type designation | ACCPBT |
Used for product | MCX series |
Cable length [m] | 1.5 m |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 10 pc |
Type | Accessory |
Type designation | ACCPBT |
Used for product | MCX series |