Sensors, ACCPBT Probe NTC IP68 6x40 1.5m - I/P 10
080G0205
ACCPBT Probe NTC IP68 6x40 1.5m - I/P 10, Used for product: MCX series, Packing format: Industrial pack, Quantity per packing format: 10
ACCPBT Probe NTC IP68 6x40 1.5m - I/P 10, Used for product: MCX series, Packing format: Industrial pack, Quantity per packing format: 10
Gross weight | 0.02 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.053 Liter |
EAN | 5702423285976 |
Gross weight | 0.02 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.053 Liter |
EAN | 5702423285976 |
Cable length [m] | 1.5 m |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCPBT |
Used for product | MCX series |
Cable length [m] | 1.5 m |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCPBT |
Used for product | MCX series |