Electron. control accessories, ACCCNX, MCX06C CONNECTORS KIT, MCX series
080G0175
ACCCNX, MCX06C CONNECTORS KIT, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 10
ACCCNX, MCX06C CONNECTORS KIT, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 16 Gram |
Net weight | 13 Gram |
Volume | 0.126 Liter |
EAN | 5702423284740 |
Gross weight | 16 Gram |
Net weight | 13 Gram |
Volume | 0.126 Liter |
EAN | 5702423284740 |
Function | Connectors kit |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCCNX |
Used for product | MCX series |
Function | Connectors kit |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCCNX |
Used for product | MCX series |