Programming key, MMIMYK
080G0073
Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: TTL; CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 26
Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: TTL; CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 26
Gross weight | 0.246 Kilogram |
Net weight | 0.181 Kilogram |
Volume | 1.095 Liter |
EAN | 5702428170680 |
Gross weight | 0.246 Kilogram |
Net weight | 0.181 Kilogram |
Volume | 1.095 Liter |
EAN | 5702428170680 |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Approval |
CE GOST R |
Battery qty | 1 |
Battery type or Name | Lithium coin cell |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
CANBUS MODBUS RS485 TTL |
Connector kit Code No. | 080G0176 |
Connector kit included | Yes |
Contain batteries | Yes |
Display type | OLED |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP20 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
Further information | Memory card, data logger |
Identical product | 080G0154 |
In scope of WEEE | Yes |
Mounting method |
DIN rail Portable |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 2.5 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Programming key |
Quantity per packing format | 26 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | MMIMYK |
Type designation | MMIMYK4501260 |
UK RoHS compliance | Out of scope |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Approval |
CE GOST R |
Battery qty | 1 |
Battery type or Name | Lithium coin cell |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
CANBUS MODBUS RS485 TTL |
Connector kit Code No. | 080G0176 |
Connector kit included | Yes |
Contain batteries | Yes |
Display type | OLED |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP20 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
Further information | Memory card, data logger |
Identical product | 080G0154 |
In scope of WEEE | Yes |
Mounting method |
DIN rail Portable |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 2.5 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Programming key |
Quantity per packing format | 26 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | MMIMYK |
Type designation | MMIMYK4501260 |
UK RoHS compliance | Out of scope |