Brazed plate heat exchanger, SL222TL-1, Number of plates: 120

079U3841

25 bar, Brazing material: Copper

Product details

Gross weight 176 Kilogram
Net weight 144.931 Kilogram
Volume 561.6 Liter
EAN 5702425165535

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 0 mm
Connection length 2 [mm] 0 mm
Connection length side 1 [mm] 0 mm
Connection length side 2 [mm] 0 mm
Connection size 1 DN80
Connection size 2 DN80
Connection type 1 FLANGE
Connection type 2 FLANGE
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 205 mm
In scope of WEEE No
Material Description (Short Te SL222TL-1-120_2_25_S1_4F80
Max working pressure 1 [bar] 25 bar
Max working pressure 2 [bar] 25 bar
Number of passes 1
Number of plates 120
Packing format Single pack
PED category IV
Plate material no. 1.4404
Plate material no. 1.4404
Plate pattern TL
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 225 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 933 mm
Total width [mm] 424 mm
Type SL222TL-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 623 mm
Vertical center porthole 2[mm] 623 mm
Vertical center porthole side 1 [mm] 623 mm
Volume per channel 1 [l] 0.557 L
Volume per channel 2 [l] 0.557 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality