Brazed plate heat exchanger, SL70TM-1, Number of plates: 20

079L0263

25 bar, Brazing material: Copper

Product details

Gross weight 6.877 Kilogram
Net weight 6.349 Kilogram
Volume 11.192 Liter
EAN 5702425210556

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 27 mm
Connection length 2 [mm] 27 mm
Connection standard ISO 7
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 65 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Material Description (Short Te SL70TM-1-20_2_25_S1_4B1,5_nsb
Max working pressure 1 [bar] 25 bar
Max working pressure 2 [bar] 25 bar
Number of passes 1
Number of plates 20
Packing format Single pack
PED category I
Plate material no. 1.4404
Plate pattern TM
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 225 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 501 mm
Total width [mm] 120 mm
Type SL70TM-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 446 mm
Vertical center porthole 2[mm] 446 mm
Volume per channel 1 [l] 0.104 L
Volume per channel 2 [l] 0.104 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality