Service kit, Z0, Freezers without signal, Multi pack, 40 pc
077Z7015
Product Type: Z0, Used for product: Freezers without signal
Product Type: Z0, Used for product: Freezers without signal
Gross weight | 0.142 Kilogram |
Net weight | 0.122 Kilogram |
EAN | 5702428976367 |
Gross weight | 0.142 Kilogram |
Net weight | 0.122 Kilogram |
EAN | 5702428976367 |
Approval | cURus |
Capillary tube length [in] | 42 in |
Capillary tube length [mm] | 1070 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -28 °C |
Cold cut-in [°F] | -18.5 °F |
Cold cut-out [°C] | -34 °C |
Cold cut-out [°F] | -29 °F |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Middle cut-in [°C] | -19.5 °C |
Middle cut-in [°F] | -3 °F |
Middle cut-out [°C] | -23.9 °C |
Middle cut-out [°F] | -11 °F |
Packing format | Multi pack |
Product group | Mechanical cold controls |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Z0 |
Type designation |
Adaptable Low Temperature Freezer Control |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product | Freezers without signal |
Warm cut-in [°C] | -12.5 °C |
Warm cut-in [°F] | 9.5 °F |
Warm cut-out [°C] | -16 °C |
Warm cut-out [°F] | 3 °F |
Approval | cURus |
Capillary tube length [in] | 42 in |
Capillary tube length [mm] | 1070 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -28 °C |
Cold cut-in [°F] | -18.5 °F |
Cold cut-out [°C] | -34 °C |
Cold cut-out [°F] | -29 °F |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Middle cut-in [°C] | -19.5 °C |
Middle cut-in [°F] | -3 °F |
Middle cut-out [°C] | -23.9 °C |
Middle cut-out [°F] | -11 °F |
Packing format | Multi pack |
Product group | Mechanical cold controls |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Z0 |
Type designation |
Adaptable Low Temperature Freezer Control |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product | Freezers without signal |
Warm cut-in [°C] | -12.5 °C |
Warm cut-in [°F] | 9.5 °F |
Warm cut-out [°C] | -16 °C |
Warm cut-out [°F] | 3 °F |