Washer, black, White print 0-7, Thermostat accessory
077B8976
Type designation: Washer, black, White print 0-7, Quantity per packing format: 480
Type designation: Washer, black, White print 0-7, Quantity per packing format: 480
Gross weight | 1.947 Gram |
Net weight | 1.557 Gram |
Volume | 0.012 Liter |
EAN | 5702424614171 |
Gross weight | 1.947 Gram |
Net weight | 1.557 Gram |
Volume | 0.012 Liter |
EAN | 5702424614171 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Washer |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Washer, black, White print 0-7 |
Used for product | Thermostats |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Washer |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Washer, black, White print 0-7 |
Used for product | Thermostats |