Washer, white, Black print 0-9, Thermostat accessory
077B8974
Type designation: Washer, white, Black print 0-9, Quantity per packing format: 480
Type designation: Washer, white, Black print 0-9, Quantity per packing format: 480
Gross weight | 0.002 Kg |
Net weight | 0.002 Kg |
Volume | 0.013 Liter |
Gross weight | 0.002 Kg |
Net weight | 0.002 Kg |
Volume | 0.013 Liter |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Washer |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Washer, white, Black print 0-9 |
Used for product | Thermostats |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Washer |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Washer, white, Black print 0-9 |
Used for product | Thermostats |