Washer, white, Black print 0-7, Thermostat accessory
077B8973
Type designation: Washer, white, Black print 0-7, Quantity per packing format: 480
Type designation: Washer, white, Black print 0-7, Quantity per packing format: 480
Gross weight | 1.941 Gram |
Net weight | 1.578 Gram |
Volume | 0.013 Liter |
EAN | 5702424614157 |
Gross weight | 1.941 Gram |
Net weight | 1.578 Gram |
Volume | 0.013 Liter |
EAN | 5702424614157 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Washer |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Washer, white, Black print 0-7 |
Used for product | Thermostats |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Washer |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Washer, white, Black print 0-7 |
Used for product | Thermostats |