Handknob, white, Thermostat accessory
077B8960
Type designation: Handknob, white, Quantity per packing format: 480
Type designation: Handknob, white, Quantity per packing format: 480
Gross weight | 5.008 Gram |
Net weight | 4.52 Gram |
EAN | 5702424612320 |
Gross weight | 5.008 Gram |
Net weight | 4.52 Gram |
EAN | 5702424612320 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Hand knob |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Handknob, white |
Used for product | Thermostats |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Hand knob |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Handknob, white |
Used for product | Thermostats |