Screw M4 x 6, Thermostat accessory
077B8945
Type designation: Screw M4 x 6, Quantity per packing format: 2000
Type designation: Screw M4 x 6, Quantity per packing format: 2000
Gross weight | 1.356 Gram |
Net weight | 1.333 Gram |
Volume | 0.002 Liter |
EAN | 5702424614140 |
Gross weight | 1.356 Gram |
Net weight | 1.333 Gram |
Volume | 0.002 Liter |
EAN | 5702424614140 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Accessory |
Quantity per packing format | 2000 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Screw M4 x 6 |
Used for product | Thermostats |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Accessory |
Quantity per packing format | 2000 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Screw M4 x 6 |
Used for product | Thermostats |