Handknob, black, Thermostat accessory
077B8933
Type designation: Handknob, black, Quantity per packing format: 480
Type designation: Handknob, black, Quantity per packing format: 480
Gross weight | 3.58 Gram |
Net weight | 3 Gram |
EAN | 5715162899397 |
Gross weight | 3.58 Gram |
Net weight | 3 Gram |
EAN | 5715162899397 |
CE evaluated | Yes |
China RoHS compliance | Yes |
EU RoHS compliance | Yes |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Hand knob |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Handknob, black |
UK RoHS compliance | Yes |
Used for product | Thermostats |
CE evaluated | Yes |
China RoHS compliance | Yes |
EU RoHS compliance | Yes |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Hand knob |
Quantity per packing format | 480 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Handknob, black |
UK RoHS compliance | Yes |
Used for product | Thermostats |