Terminal cover, Thermostat accessory
077B8901
Type designation: Terminal cover, Quantity per packing format: 100
Type designation: Terminal cover, Quantity per packing format: 100
Gross weight | 0.007 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.059 Liter |
Gross weight | 0.007 Kilogram |
Net weight | 0.006 Kilogram |
Volume | 0.059 Liter |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Cover |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Terminal cover |
Used for product | Thermostats |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, Auxiliary Product |
Product Name Description | Cover |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Type | Thermostat accessory |
Type designation | Terminal cover |
Used for product | Thermostats |